2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file here
支持的檔案格式: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

I-50

Expand Table
EN
1/5
Ident number
IDNR
Part No.
PN
Applicable bore
BS [mm]
Dimensions
A [mm]
Dimensions
A1 [mm]
Diameter
E1 [mm]
Dimensions
L1 [mm]
Thread
MM
Dimensions
R1 [mm]
Dimensions
U1 [mm]
Diameter
ND [mm]
Dimensions
NX [mm]
1
2
3
4
5
I-40
40
69
22
24
55
M14x1.5
15.5
20
12
16
I-50
50
74
27
28
60
M18x1.5
15.5
20
12
16
I-63
63
74
27
28
60
M18x1.5
15.5
20
12
16
I-80
80
91
37
36
71
M22x1.5
22.5
26
18
28
I-100
100
105
37
40
83
M26x1.5
24.5
28
20
30
顯示壓縮表示形式(5 Produkt)

分類

CNS

CNSERPBASE Object Properties